Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 4 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSE400BR

Housing

N/A HSE400HR

Dimensions

Outside Diameter

N/A 12.126 in308 mm

Housing Width

N/A 7.9 in200 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 146800 lbf653000 N

Cor - Static Load Rating

N/A 176025 lbf783000 N

Ca - Axial Load Rating

N/A 7014 lbf31200 N

Maximum Speed

N/A 1820 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.