Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 135 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSM135BR

Housing

N/A HSM135HR

Dimensions

Outside Diameter

N/A 14 in355.6 mm

Housing Width

N/A 8.5 in216 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 208623 lbf928000 N

Cor - Static Load Rating

N/A 284383 lbf1265000 N

Ca - Axial Load Rating

N/A 13219 lbf58800 N

Maximum Speed

N/A 1340 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.