Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 21.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSE2100BR

Housing

N/A LSE2100HR

Dimensions

Outside Diameter

N/A 29.752 in755.7 mm

Housing Width

N/A 13.0 in330 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 321702 lbf1431000 N

Cor - Static Load Rating

N/A 745466 lbf3316000 N

Ca - Axial Load Rating

N/A 31608 lbf140600 N

Maximum Speed

N/A 340 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.