Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 24.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSE2400BR

Housing

N/A LSE2400HR

Dimensions

Outside Diameter

N/A 33.126 in841.4 mm

Housing Width

N/A 13.5 in342 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 373183 lbf1660000 N

Cor - Static Load Rating

N/A 906654 lbf4033000 N

Ca - Axial Load Rating

N/A 33002 lbf146800 N

Maximum Speed

N/A 300 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.