Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 580 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSM580BX

Housing

N/A LSM580HX

Dimensions

Outside Diameter

N/A 32.126 in816 mm

Housing Width

N/A 13.5 in342 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 363291 lbf1616000 N

Cor - Static Load Rating

N/A 863491 lbf3841000 N

Maximum Speed

N/A 310 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.