Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 12 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSE1200BR

Housing

N/A MSE1200HR

Dimensions

Outside Diameter

N/A 21.752 in552.5 mm

Housing Width

N/A 10.6 in268 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 356772 lbf1587000 N

Cor - Static Load Rating

N/A 594395 lbf2644000 N

Ca - Axial Load Rating

N/A 29000 lbf129000 N

Maximum Speed

N/A 610 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.