Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 16.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSE1600BX

Housing

N/A MSE1600HX

Dimensions

Outside Diameter

N/A 27.0000 in685.800 mm

Housing Width

N/A 12.8 in324 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 473223 lbf2105000 N

Cor - Static Load Rating

N/A 852701 lbf3793000 N

Maximum Speed

N/A 430 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.