Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 4 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSE400BR

Housing

N/A MSE400HR

Dimensions

Outside Diameter

N/A 9.1250 in231.78 mm

Housing Width

N/A 5.7 in144 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 87226 lbf388000 N

Cor - Static Load Rating

N/A 110381 lbf491000 N

Ca - Axial Load Rating

N/A 5620 lbf25000 N

Maximum Speed

N/A 2130 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.