Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 6 11/16 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSE611BR

Housing

N/A MSE611HR

Dimensions

Outside Diameter

N/A 14.5000 in368.300 mm

Housing Width

N/A 8.1 in206 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 189289 lbf842000 N

Cor - Static Load Rating

N/A 264151 lbf1175000 N

Ca - Axial Load Rating

N/A 13803 lbf61400 N

Maximum Speed

N/A 1200 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.