Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 150 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSM150BX

Housing

N/A MSM150HX

Dimensions

Outside Diameter

N/A 13.2500 in336.550 mm

Housing Width

N/A 8.0 in202 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 164111 lbf730000 N

Cor - Static Load Rating

N/A 232453 lbf1034000 N

Maximum Speed

N/A 1320 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.