Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 530 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSM530BX

Housing

N/A MSM530HX

Dimensions

Outside Diameter

N/A 32.752 in831.9 mm

Housing Width

N/A 14.5 in368 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 607434 lbf2702000 N

Cor - Static Load Rating

N/A 1230020 lbf5467000 N

Maximum Speed

N/A 330 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.