Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Duplex

Seal Type

N/A Standard

Design Units

N/A Metric

d - Bore

N/A 80 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Dimensions

D - Outer Diameter

N/A 125 mm4.9213 in

Bearing Width

N/A 22 mm0.8661 in

Total Width

N/A 44 mm1.7322 in

Contact Angle

N/A 25 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 26200 N5880 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 34400 N7740 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 31300 N7040 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 11900 rpm

Limiting Speed (Oil)

N/A 23800 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1 mm0.039 in
r - Outer Ring "To Clear" Radius3 N/A 1 mm0.039 in

da - Inner Ring Backing Diameter

N/A 88.5 mm3.490 in

Da - Outer Ring Backing Diameter

N/A 116.5 mm4.590 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.