Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Single

Seal Type

N/A Standard

Design Units

N/A Metric

d - Bore

N/A 17 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Dimensions

D - Outer Diameter

N/A 30 mm1.1811 in

Bearing Width

N/A 7 mm0.2756 in

Total Width

N/A 7 mm0.2756 in

Contact Angle

N/A 25 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 979 N220 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 2091 N470 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 3200 N730 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 54400 rpm

Limiting Speed (Oil)

N/A 108800 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.3 mm0.012 in
r - Outer Ring "To Clear" Radius3 N/A 0.3 mm0.012 in

da - Inner Ring Backing Diameter

N/A 20.0 mm0.790 in

Da - Outer Ring Backing Diameter

N/A 27.5 mm1.080 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.