Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Manufacturing Part Number

N/A MM45BS75DUL

Rows per Set

N/A Duplex

Design Units

N/A Metric

d - Bore

N/A 45 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Dimensions

D - Outer Diameter

N/A 75 mm2.9528 in

Bearing Width

N/A 15 mm0.5906 in

Total Width

N/A 30 mm1.1812 in

Contact Angle

N/A 60 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 50700 N11400 lbf

Ce - Dynamic Radial Rating (per row)

N/A 38500 N8660 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 34700 N7810 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 2700 rpm

Limiting Speed (Oil)

N/A 5400 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 0.8 mm0.031 in
r - Outer Ring "To Clear" Radius2 N/A 0.800 mm0.031 in

da - Inner Ring Backing Diameter

N/A 59.441 mm2.3402 in

Da - Outer Ring Backing Diameter

N/A 60.569 mm2.3846 in
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.