Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Manufacturing Part Number

N/A MM75BS110SUH

Rows per Set

N/A Single

Design Units

N/A Metric

d - Bore

N/A 75 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Dimensions

D - Outer Diameter

N/A 110 mm4.3307 in

Bearing Width

N/A 15 mm0.5906 in

Total Width

N/A 15 mm0.5906 in

Contact Angle

N/A 60 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 77000 N17300 lbf

Ce - Dynamic Radial Rating (per row)

N/A 44500 N10000 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 40100 N9020 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 1700 rpm

Limiting Speed (Oil)

N/A 3400 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 0.8 mm0.031 in
r - Outer Ring "To Clear" Radius2 N/A 0.800 mm0.031 in

da - Inner Ring Backing Diameter

N/A 93.091 mm3.665 in

Da - Outer Ring Backing Diameter

N/A 94.219 mm3.7094 in
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.