Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Duplex

Design Units

N/A Metric

d - Bore

N/A 101.600 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Manufacturing Part Number

N/A MM9321WI 3HDUM

Dimensions

D - Outer Diameter

N/A 145 mm5.7087 in

Bearing Width

N/A 22.23 mm0.8750 in

Total Width

N/A 44.46 mm1.75 in

Contact Angle

N/A 60 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 115700 N26000 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 57400 N12900 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 51800 N11630 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 1000 rpm

Limiting Speed (Oil) (per row)

N/A 2000 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1 mm0.039 in
r - Outer Ring "To Clear" Radius3 N/A 1 mm0.039 in

da - Inner Ring Backing Diameter

N/A 122.796 mm4.8345 in

Da - Outer Ring Backing Diameter

N/A 123.825 mm4.875 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.