Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Triplex

Design Units

N/A Metric

d - Bore

N/A 150 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 2MM9130WI TUL

World Part Number

N/A 7030C-T-P4S-TUL

Dimensions

D - Outer Diameter

N/A 225 mm8.8583 in

Bearing Width

N/A 35 mm1.378 in

Total Width

N/A 105 mm4.134 in

Contact Angle

N/A 15 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 168100 N37800 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 167200 N37600 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 152000 N34200 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 5600 rpm

Limiting Speed (Oil)

N/A 11200 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.079 in

da - Inner Ring Backing Diameter

N/A 165.2 mm6.510 in

Da - Outer Ring Backing Diameter

N/A 210.7 mm8.3000 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.