Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Duplex

Design Units

N/A Metric

d - Bore

N/A 170 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 2MM9334WI DUL

World Part Number

N/A 71934C-T-P4S-DUL

Dimensions

D - Outer Diameter

N/A 230 mm9.0551 in

Bearing Width

N/A 28 mm1.1024 in

Total Width

N/A 56 mm2.2048 in

Contact Angle

N/A 15 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 153600 N34500 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 133700 N30100 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 122000 N27400 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 5500 rpm

Limiting Speed (Oil)

N/A 11000 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.079 in

da - Inner Ring Backing Diameter

N/A 184.7 mm7.270 in

Da - Outer Ring Backing Diameter

N/A 216.1 mm8.510 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.