Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Triplex

Design Units

N/A Metric

d - Bore

N/A 50 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Precision Rating

N/A ISO P4 (ABEC 7)

Manufacturing Part Number

N/A 2MV210WI TUL

Dimensions

D - Outer Diameter

N/A 90 mm3.5433 in

Bearing Width

N/A 20 mm0.7874 in

Total Width

N/A 60 mm2.3622 in

Contact Angle

N/A 15 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 31700 N7130 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 47400 N10700 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 43100 N9730 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 16000 rpm

Limiting Speed (Oil)

N/A 32000 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1 mm0.039 in
r - Outer Ring "To Clear" Radius3 N/A 1 mm0.039 in

da - Inner Ring Backing Diameter

N/A 57.4 mm2.260 in

Da - Outer Ring Backing Diameter

N/A 83.3 mm3.280 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.