Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Duplex

Design Units

N/A Metric

d - Bore

N/A 17 mm

Ball Type

N/A Ceramic

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Manufacturing Part Number

N/A 2MVC203WI DUM

Dimensions

D - Outer Diameter

N/A 40 mm1.5748 in

Bearing Width

N/A 12 mm0.4724 in

Total Width

N/A 24 mm0.9448 in

Contact Angle

N/A 15 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 5170 N1160 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 12000 N2750 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 10900 N2460 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 50300 rpm

Limiting Speed (Oil)

N/A 100600 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.6 mm0.024 in
r - Outer Ring "To Clear" Radius3 N/A 0.6 mm0.024 in

da - Inner Ring Backing Diameter

N/A 21.5 mm0.850 in

Da - Outer Ring Backing Diameter

N/A 35.7 mm1.410 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.