Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Quadruplex

Design Units

N/A Metric

d - Bore

N/A 95 mm

Ball Type

N/A Ceramic

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Manufacturing Part Number

N/A 2MVC219WI QUH

Dimensions

D - Outer Diameter

N/A 170 mm6.6929 in

Bearing Width

N/A 32 mm1.2598 in

Total Width

N/A 128 mm5.0392 in

Contact Angle

N/A 15 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 99600 N22400 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 147100 N33100 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 134000 N30100 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 10100 rpm

Limiting Speed (Oil)

N/A 20200 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.1 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2.1 mm0.079 in

da - Inner Ring Backing Diameter

N/A 108.6 mm4.280 in

Da - Outer Ring Backing Diameter

N/A 157.1 mm6.190 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.