Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Duplex

Design Units

N/A Metric

d - Bore

N/A 130 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 3MM9126WI DUL

World Part Number

N/A 7026E-T-P4S-DUL

Dimensions

D - Outer Diameter

N/A 200 mm7.874 in

Bearing Width

N/A 33 mm1.2992 in

Total Width

N/A 66 mm2.5984 in

Contact Angle

N/A 25 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 129900 N29200 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 135700 N30500 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 123000 N27700 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 5800 rpm

Limiting Speed (Oil)

N/A 11600 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.079 in

da - Inner Ring Backing Diameter

N/A 144.2 mm5.680 in

Da - Outer Ring Backing Diameter

N/A 186.6 mm7.350 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.