
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Specifications
Rows per Set |
N/A Quadruplex |
Design Units |
N/A Metric |
d - Bore |
N/A 20 mm |
Ball Type |
N/A Ceramic |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 3MMC304WI QUH |
Dimensions
D - Outer Diameter |
N/A 52 mm2.0472 in |
Bearing Width |
N/A 15 mm0.5906 in |
Total Width |
N/A 60 mm2.3624 in |
Contact Angle |
N/A 25 º |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 Maximum shaft fillet radius that bearing corners will clear.