Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Triplex

Design Units

N/A Metric

d - Bore

N/A 45 mm

Ball Type

N/A Ceramic

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 3MMC309WI TUH

Dimensions

D - Outer Diameter

N/A 100 mm3.937 in

Bearing Width

N/A 25 mm0.9843 in

Total Width

N/A 75 mm2.9529 in

Contact Angle

N/A 25 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 33300 N7480 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 64100 N14400 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 58300 N13100 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 16300 rpm

Limiting Speed (Oil)

N/A 32600 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1.5 mm0.059 in
r - Outer Ring "To Clear" Radius3 N/A 1.5 mm0.059 in

da - Inner Ring Backing Diameter

N/A 55.4 mm2.180 in

Da - Outer Ring Backing Diameter

N/A 90.2 mm3.550 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.