Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Duplex

Design Units

N/A Metric

d - Bore

N/A 55 mm

Ball Type

N/A Ceramic

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 3MMC311WI DUL

Dimensions

D - Outer Diameter

N/A 120 mm4.7244 in

Bearing Width

N/A 29 mm1.1417 in

Total Width

N/A 58 mm2.2834 in

Contact Angle

N/A 25 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 46800 N10500 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 86700 N19500 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 78800 N17700 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 13400 rpm

Limiting Speed (Oil)

N/A 26800 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.079 in

da - Inner Ring Backing Diameter

N/A 66.8 mm2.630 in

Da - Outer Ring Backing Diameter

N/A 108.7 mm4.280 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.