Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Specifications

Design Units

N/A Metric

Rows per Set

N/A Single

d - Bore

N/A 12 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Inner Land Riding Cage

Dimensions

D - Outer Diameter

N/A 24 mm0.9449 in

Bearing Width

N/A 6 mm0.2362 in

Basic Load Ratings

Ce - Dynamic Radial Rating (per row)1 N/A 3700 N830 lbf

C0 - Static Radial Rating (per row)

N/A 1610 N360 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 3360 N755 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.3 mm0.010 in
r - Outer Ring "To Clear" Radius3 N/A 0.3 mm0.010 in

da - Inner Ring Backing Diameter

N/A 14.500 mm0.570 in

Da - Outer Ring Backing Diameter

N/A 14.700 mm0.580 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.