Unit of Measure

Specifications

Seal Type

N/A Labyrinth-Triple ring seal

Material

N/A Steel

Category

N/A SRB HU-SAF UNITS

Inside Diameter A

N/A 2.9375 in

Inch/Metric

N/A Inch

Dimensions

Outer Diameter C

N/A 3.63 in

Overall Width D

N/A 0.938 in

Diameter B

N/A 3.13 in

Dimension E

N/A 0.137 in

Dimension F

N/A 0.251 in

Dimension G

N/A 0.664 in