Unit of Measure

Specifications

Seal Type

N/A Labyrinth

Material

N/A Steel + NBR/Viton O-ring

Category

N/A SNT 500–600 AND 200–300 SERIES

Shaft Size

N/A 45 mm

Inside Diameter D1

N/A 45.07 mm

Weight

N/A 0.283 Kg

O-Ring

N/A 4 x 153 LG

Inch/Metric

N/A Metric

Dimensions

Outer Diameter D

N/A 79 mm

Overall Width W1

N/A 16 mm

Diameter D2

N/A 50.6 mm

Diameter D3

N/A 52.6 mm

Diameter D4

N/A 71 mm

Dimension A2

N/A 6 mm

Dimension A3

N/A 4 mm

Dimension A4

N/A 4 mm

Dimension W2

N/A 6 mm

Dimension W3

N/A 2 mm

T

N/A 30 º