Unit of Measure

Specifications

Seal Type

N/A Labyrinth-NON contact seal

Material

N/A Aluminium 6061 or Equivalent + NBR O-ring

Category

N/A Solid housed units

Inside Diameter MIN

N/A 3.314 in

Inside Diameter MAX

N/A 3.317 in

Inch/Metric

N/A Inch

Dimensions

Outer Diameter C

N/A 4.13 in

Overall Width D

N/A 0.875 in

Diameter B

N/A 3.63 in

Dimension E

N/A 0.105 in

Dimension F

N/A 0.19 in

Dimension G

N/A 0.666 in

Diameter H

N/A 3.424 in

Dimension I

N/A 0.105 in

ALPHA

N/A 5 º

Housing

Diameter J

N/A 3.71 in

Dimension K

N/A 0.625 in

Dimension L

N/A 0.16 in

Diameter M

N/A 4.46 in

Diameter H

N/A 4.21 in