Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAF20A400SB QAF20A400SBNG QAF20A400SC QAF20A400SEB QAF20A400SEC QAF20A400SEM QAF20A400SEN QAF20A400SEO QAF20A400SET QAF20A400SM QAF20A400SN QAF20A400SO QAF20A400ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450039307 0883450039314 0883450039338 0883450039345 0883450039352 0883450039369 0883450039376 0883450039383 0883450190770 0883450190930 0883450268134 0883450268295 0883450952781

Dimensions

Dimension BC

N/A 10.96 in278.4 mm

Dimension C

N/A 6 in152.4 mm

Dimension D

N/A 8.5 in215.9 mm

Dimension E

N/A 7 3/4 in196.9 mm

Dimension F

N/A 9.97 in253.2 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension KA

N/A 1.63 in41.4 mm

Dimension L Exp

N/A 5.04 in128 mm

Dimension L Fix

N/A 4.96 in126 mm

Dimension M

N/A 2.97 in75.4 mm

Dimension N

N/A 4.06 in103.1 mm

Dimension RA

N/A 0.37 in9.4 mm

Dimension SA

N/A 4.59 in116.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.003

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm