Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22209

Shaft Size

N/A 45 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAFX09A045SB QAFX09A045SC QAFX09A045SEB QAFX09A045SEC QAFX09A045SEM QAFX09A045SEN QAFX09A045SEO QAFX09A045SET QAFX09A045SM QAFX09A045SN QAFX09A045SO QAFX09A045ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Flange Block

UPC Code

N/A 883450966498 883450966504 883450966511 883450966528 883450966535 883450966542 883450966559 883450966566 883450966573 883450966580 883450966597 883450966603

Dimensions

Dimension BC

N/A 5.75 in145.9 mm

Dimension C

N/A 2.63 in66.8 mm

Dimension D

N/A 4.75 in120.7 mm

Dimension E

N/A 4.06 in103.2 mm

Dimension F

N/A 5.31 in134.9 mm

Dimension H

N/A 0.88 in22.4 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension KA

N/A 1 in25.4 mm

Dimension L Exp

N/A 3.23 in82.04 mm

Dimension L Fix

N/A 3.18 in80.9 mm

Dimension M

N/A 1.88 in47.8 mm

Dimension N

N/A 2.56 in65.1 mm

Dimension RA

N/A 0.31 in7.9 mm

Dimension SA

N/A 2.88 in73.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 24200 lbf108000 N

C - Dynamic Load (Basic)

N/A 24500 lbf109000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.71

Y2 - Geometry Factor

N/A 4.04

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2700 rpm

Oil Lubrication - T Seal

N/A 4500 rpm

Oil Lubrication - B/C/O Seal

N/A 1950 rpm

Grease Lubrication - M/N Seal

N/A 2700 rpm

Grease Lubrication - T Seal

N/A 4000 rpm

Grease Lubrication - B/C/O Seal

N/A 1950 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm