Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAPF13A060SB QAPF13A060SC QAPF13A060SEB QAPF13A060SEC QAPF13A060SEM QAPF13A060SEN QAPF13A060SEO QAPF13A060SET QAPF13A060SM QAPF13A060SN QAPF13A060SO QAPF13A060ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450331562 0883450331579 0883450331586 0883450331593 0883450331609 0883450331616 0883450331623 0883450331630 0883450331647 0883450331654 0883450331661 0883450331678

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.8 in147.3 mm

Dimension C

N/A 3.81 in96.8 mm

Dimension D Min

N/A 6.88 in174.8 mm

Dimension D Max

N/A 7.63 in193.8 mm

Dimension E

N/A 1.75 in44.5 mm

Dimension F

N/A 9.25 in235 mm

Dimension G

N/A 3 in76.2 mm

Dimension H

N/A 0.98 in24.9 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension KA

N/A 1.24 in31.5 mm

Dimension L

N/A 3.65 in92.7 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension RA

N/A 0.21 in5.3 mm

Dimension SA

N/A 3.39 in86.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm