Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAPF20A100SB QAPF20A100SC QAPF20A100SEB QAPF20A100SEC QAPF20A100SEM QAPF20A100SEN QAPF20A100SEO QAPF20A100SET QAPF20A100SM QAPF20A100SN QAPF20A100SO QAPF20A100ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450299282 0883450299299 0883450299305 0883450299312 0883450299329 0883450299336 0883450299343 0883450299350 0883450299367 0883450299374 0883450299381 0883450299398

Dimensions

Dimension A

N/A 4-1/4 in108 mm

Dimension B

N/A 8.78 in223 mm

Dimension C

N/A 6 in152.4 mm

Dimension D Min

N/A 10.88 in276.4 mm

Dimension D Max

N/A 13.38 in339.9 mm

Dimension E

N/A 2-1/4 in57.2 mm

Dimension F

N/A 14.88 in378 mm

Dimension G

N/A 4.31 in109.5 mm

Dimension H

N/A 1.4 in35.6 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension KA

N/A 1.63 in41.4 mm

Dimension L

N/A 5.13 in130.3 mm

Dimension M

N/A 2.97 in75.4 mm

Dimension RA

N/A 0.35 in8.9 mm

Dimension SA

N/A 4.59 in116.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.85

Y2 - Geometry Factor

N/A 4.24

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm