Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 3 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAPF20A315SB QAPF20A315SC QAPF20A315SEB QAPF20A315SEC QAPF20A315SEM QAPF20A315SEN QAPF20A315SEO QAPF20A315SET QAPF20A315SM QAPF20A315SN QAPF20A315SO QAPF20A315ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450046701 0883450046718 0883450046732 0883450046749 0883450046756 0883450046763 0883450046770 0883450046787 0883450189354 0883450189460 0883450266697 0883450266802

Dimensions

Dimension A

N/A 4-1/4 in108 mm

Dimension B

N/A 8.78 in223 mm

Dimension C

N/A 6 in152.4 mm

Dimension D Min

N/A 10.88 in276.4 mm

Dimension D Max

N/A 13.38 in339.9 mm

Dimension E

N/A 2-1/4 in57.2 mm

Dimension F

N/A 14.88 in378 mm

Dimension G

N/A 4.31 in109.5 mm

Dimension H

N/A 1.4 in35.6 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension KA

N/A 1.63 in41.4 mm

Dimension L

N/A 5.13 in130.3 mm

Dimension M

N/A 2.97 in75.4 mm

Dimension RA

N/A 0.35 in8.9 mm

Dimension SA

N/A 4.59 in116.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.85

Y2 - Geometry Factor

N/A 4.24

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm