Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22208

Shaft Size

N/A 1 1/2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAC08A108SB QAC08A108SC QAC08A108SEB QAC08A108SEC QAC08A108SEM QAC08A108SEN QAC08A108SEO QAC08A108SET QAC08A108SM QAC08A108SN QAC08A108SO QAC08A108ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 883450401173 883450401180 883450401197 883450401203 883450401210 883450401227 883450401234 883450401241 883450401258 883450401265 883450401272 883450401289

Dimensions

Dimension BC

N/A 4.38 in111.3 mm

Dimension B Exp

N/A 2.01 in51.1 mm

Dimension B Fix

N/A 1.96 in49.8 mm

Dimension C

N/A 2.38 in60.5 mm

Dimension D

N/A 3.63 in92.2 mm

Dimension E

N/A 3.09 in78.5 mm

Dimension F

N/A 5 1/4 in133.4 mm

Dimension G

N/A 3.625 in92.1 mm

Dimension H

N/A 0.5 in12.7 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension KA

N/A 1 in25.4 mm

Dimension L Exp

N/A 2.95 in74.9 mm

Dimension L Fix

N/A 2.9 in73.7 mm

Dimension M

N/A 1.75 in44.5 mm

Dimension N

N/A 0.94 in23.9 mm

Dimension RA

N/A 0.15 in3.8 mm

Dimension SA

N/A 2.75 in69.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 22400 lbf99700 N

C - Dynamic Load (Basic)

N/A 23400 lbf104000 N

e - Geometry Factor

N/A 0.27

Y1 - Geometry Factor

N/A 2.47

Y2 - Geometry Factor

N/A 3.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2700 rpm

Oil Lubrication - T Seal

N/A 4500 rpm

Oil Lubrication - B/C/O Seal

N/A 1950 rpm

Grease Lubrication - M/N Seal

N/A 2700 rpm

Grease Lubrication - T Seal

N/A 4000 rpm

Grease Lubrication - B/C/O Seal

N/A 1950 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0010 in0.025 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0012

Eng Internal Radial Clearance - Max

N/A 0.0018

Pre Install Clearance Min

N/A 0.0012 in0.030 mm

Pre Install Clearance Max

N/A 0.0018 in0.045 mm