Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22208

Shaft Size

N/A 35 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAFE08A035SBS QAFE08A035SCS QAFE08A035SEBS QAFE08A035SECS QAFE08A035SEMS QAFE08A035SENS QAFE08A035SEOS QAFE08A035SETS QAFE08A035SMS QAFE08A035SNS QAFE08A035SOS QAFE08A035STS

Locking Style

N/A Single Concentric

Housing Construction

N/A Flange Block

Dimensions

Dimension BC

N/A 4.95 in125.7 mm

Dimension C

N/A 2.38 in60.5 mm

Dimension D

N/A 3.69 in93.7 mm

Dimension E

N/A 3.5 in88.9 mm

Dimension F

N/A 4.63 in117.6 mm

Dimension H

N/A 1.06 in26.9 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension KA

N/A 1 in25.4 mm

Dimension L Exp

N/A 3.65 in92.6 mm

Dimension L Fix

N/A 3.56 in90.5 mm

Dimension M

N/A 1.75 in44.5 mm

Dimension N

N/A 2.95 in74.9 mm

Dimension RA

N/A 0.81 in20.7 mm

Dimension SA

N/A 2.75 in69.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 22400 lbf99700 N

C - Dynamic Load (Basic)

N/A 23400 lbf104000 N

e - Geometry Factor

N/A 0.27

Y1 - Geometry Factor

N/A 2.47

Y2 - Geometry Factor

N/A 3.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 0 rpm

Oil Lubrication - T Seal

N/A 0 rpm