Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22209

Shaft Size

N/A 45 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAFE09A045SBS QAFE09A045SCS QAFE09A045SEBS QAFE09A045SECS QAFE09A045SEMS QAFE09A045SENS QAFE09A045SEOS QAFE09A045SETS QAFE09A045SMS QAFE09A045SNS QAFE09A045SOS QAFE09A045STS

Locking Style

N/A Single Concentric

Housing Construction

N/A Flange Block

Dimensions

Dimension BC

N/A 6.19 in157.2 mm

Dimension C

N/A 2.63 in66.8 mm

Dimension D

N/A 4.66 in118.4 mm

Dimension E

N/A 4.38 in111.3 mm

Dimension F

N/A 5.63 in143 mm

Dimension H

N/A 1.19 in30.2 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension KA

N/A 1 in25.4 mm

Dimension L Exp

N/A 3.88 in98.4 mm

Dimension L Fix

N/A 3.79 in96.3 mm

Dimension M

N/A 1.88 in47.8 mm

Dimension N

N/A 3.17 in80.5 mm

Dimension RA

N/A 0.92 in23.3 mm

Dimension SA

N/A 2.88 in73.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 24200 lbf108000 N

C - Dynamic Load (Basic)

N/A 24500 lbf109000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.64

Y2 - Geometry Factor

N/A 3.93