Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 2 3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAPL11A203SB QAPL11A203SC QAPL11A203SEB QAPL11A203SEC QAPL11A203SEM QAPL11A203SEN QAPL11A203SEO QAPL11A203SET QAPL11A203SLRC4660 QAPL11A203SM QAPL11A203SN QAPL11A203SO QAPL11A203ST QAPL11A203STC4

Locking Style

N/A Single Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0013992131454 0883450047203 0883450047210 0883450047234 0883450047241 0883450047258 0883450047265 0883450047272 0883450047289 0883450188494 0883450188654 0883450265997 0883450266154 0883450500715

Dimensions

Dimension A

N/A 2.5 in63.5 mm

Dimension B

N/A 5-1/4 in133.4 mm

Dimension C

N/A 3.25 in82.6 mm

Dimension D Min

N/A 6.5 in165.1 mm

Dimension D Max

N/A 7.06 in179.3 mm

Dimension F

N/A 8.88 in225.6 mm

Dimension G

N/A 2.58 in65.5 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension KA

N/A 1.13 in28.7 mm

Dimension L

N/A 3.29 in83.6 mm

Dimension M

N/A 2 in50.8 mm

Dimension RA

N/A 0.16 in4.1 mm

Dimension SA

N/A 3.13 in79.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm