Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 50 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QASN10A050SB QASN10A050SC QASN10A050SEB QASN10A050SEC QASN10A050SEM QASN10A050SEN QASN10A050SEO QASN10A050SET QASN10A050SM QASN10A050SN QASN10A050SO QASN10A050ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450351744 0883450351751 0883450351768 0883450351775 0883450351782 0883450352772 0883450352789 0883450352796 0883450352802 0883450352819 0883450352826 0883450352833

Dimensions

Dimension A

N/A 2.76 in70 mm

Dimension B

N/A 5.35 in136 mm

Dimension C

N/A 2.87 in73 mm

Dimension D Min

N/A 7.2 in183 mm

Dimension D Max

N/A 8.5 in216 mm

Dimension F

N/A 10 in254 mm

Dimension G

N/A 2.68 in68 mm

Dimension H

N/A 0.98 in25 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension KA

N/A 1 in25.4 mm

Dimension L

N/A 3.23 in82 mm

Dimension M

N/A 1.89 in48 mm

Dimension RA

N/A 0.35 in9 mm

Dimension SA

N/A 2.87 in73 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm