Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QASN10A200SB QASN10A200SC QASN10A200SEB QASN10A200SEC QASN10A200SEM QASN10A200SEN QASN10A200SEO QASN10A200SET QASN10A200SM QASN10A200SN QASN10A200SO QASN10A200ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450352963 0883450352970 0883450352987 0883450352994 0883450353007 0883450353014 0883450353021 0883450353038 0883450353045 0883450353052 0883450353069 0883450353076

Dimensions

Dimension A

N/A 2.76 in70 mm

Dimension B

N/A 5.35 in136 mm

Dimension C

N/A 2.87 in73 mm

Dimension D Min

N/A 7.2 in183 mm

Dimension D Max

N/A 8.5 in216 mm

Dimension F

N/A 10 in254 mm

Dimension G

N/A 2.68 in68 mm

Dimension H

N/A 0.98 in25 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension KA

N/A 1 in25.4 mm

Dimension L

N/A 3.23 in82 mm

Dimension M

N/A 1.89 in48 mm

Dimension RA

N/A 0.35 in9 mm

Dimension SA

N/A 2.87 in73 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm