Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 2 3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QASN11A203SB QASN11A203SC QASN11A203SEB QASN11A203SEC QASN11A203SEM QASN11A203SEN QASN11A203SEO QASN11A203SET QASN11A203SM QASN11A203SN QASN11A203SO QASN11A203ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450353205 0883450353212 0883450353229 0883450353236 0883450353243 0883450353250 0883450353267 0883450353274 0883450353281 0883450353298 0883450353304 0883450353311

Dimensions

Dimension A

N/A 2.76 in70 mm

Dimension B

N/A 5.55 in141 mm

Dimension C

N/A 3.27 in83 mm

Dimension D Min

N/A 7.2 in183 mm

Dimension D Max

N/A 8.5 in216 mm

Dimension F

N/A 10 in254 mm

Dimension G

N/A 2.68 in68 mm

Dimension H

N/A 0.98 in25 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension KA

N/A 1.14 in29 mm

Dimension L

N/A 3.35 in85 mm

Dimension M

N/A 2.01 in51 mm

Dimension RA

N/A 0.20 in5 mm

Dimension SA

N/A 3.15 in80 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm