Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 2 1/2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QASN13A208SB QASN13A208SC QASN13A208SEB QASN13A208SEC QASN13A208SEM QASN13A208SEN QASN13A208SEO QASN13A208SET QASN13A208SM QASN13A208SN QASN13A208SO QASN13A208ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450353809 0883450353816 0883450353823 0883450353830 0883450353847 0883450353854 0883450353861 0883450353878 0883450353885 0883450353892 0883450353908 0883450353915

Dimensions

Dimension A

N/A 3.15 in80 mm

Dimension B

N/A 6.18 in157 mm

Dimension C

N/A 3.81 in96.8 mm

Dimension D Min

N/A 7.72 in196 mm

Dimension D Max

N/A 9.25 in235 mm

Dimension F

N/A 10.83 in275 mm

Dimension G

N/A 2.91 in74 mm

Dimension H

N/A 1.38 in35 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension KA

N/A 1.22 in31 mm

Dimension L

N/A 3.62 in92 mm

Dimension M

N/A 2.17 in55 mm

Dimension RA

N/A 0.24 in6 mm

Dimension SA

N/A 3.39 in86 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm