Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 70 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QASN15A070SB QASN15A070SC QASN15A070SEB QASN15A070SEC QASN15A070SEM QASN15A070SEN QASN15A070SEO QASN15A070SET QASN15A070SM QASN15A070SMSLB QASN15A070SN QASN15A070SO QASN15A070ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450353922 0883450353939 0883450353946 0883450353953 0883450353960 0883450353977 0883450353984 0883450353991 0883450354004 0883450354011 0883450354028 0883450354035 0883450501781

Dimensions

Dimension A

N/A 3.74 in95 mm

Dimension B

N/A 7.2 in183 mm

Dimension C

N/A 4.29 in114 mm

Dimension D Min

N/A 9.49 in241 mm

Dimension D Max

N/A 10.98 in279 mm

Dimension F

N/A 12.44 in316 mm

Dimension G

N/A 2.99 in76 mm

Dimension H

N/A 1.34 in34 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension KA

N/A 1.26 in32 mm

Dimension L

N/A 3.86 in98 mm

Dimension M

N/A 2.36 in60 mm

Dimension RA

N/A 0.24 in6 mm

Dimension SA

N/A 3.62 in92 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0020

Eng Internal Radial Clearance - Max

N/A 0.0031

Pre Install Clearance Min

N/A 0.0020 in0.050 mm

Pre Install Clearance Max

N/A 0.0031 in0.080 mm