Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 75 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QASN15A075SB QASN15A075SC QASN15A075SEB QASN15A075SEC QASN15A075SEM QASN15A075SEN QASN15A075SEO QASN15A075SET QASN15A075SM QASN15A075SN QASN15A075SO QASN15A075ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450354042 0883450354059 0883450354066 0883450354073 0883450354080 0883450354097 0883450354103 0883450354110 0883450354127 0883450354134 0883450354141 0883450354158

Dimensions

Dimension A

N/A 3.74 in95 mm

Dimension B

N/A 7.2 in183 mm

Dimension C

N/A 4.29 in114 mm

Dimension D Min

N/A 9.49 in241 mm

Dimension D Max

N/A 10.98 in279 mm

Dimension F

N/A 12.44 in316 mm

Dimension G

N/A 2.99 in76 mm

Dimension H

N/A 1.34 in34 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension KA

N/A 1.26 in32 mm

Dimension L

N/A 3.86 in98 mm

Dimension M

N/A 2.36 in60 mm

Dimension RA

N/A 0.24 in6 mm

Dimension SA

N/A 3.62 in92 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0020

Eng Internal Radial Clearance - Max

N/A 0.0031

Pre Install Clearance Min

N/A 0.0020 in0.050 mm

Pre Install Clearance Max

N/A 0.0031 in0.080 mm