• The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
Unit of Measure

Specifications

Bearing Bore

N/A 240 mm

Locknut

N/A N 048

Lockplate

N/A P 48

Threads

Major Diameter

N/A 239.83 mm9.442 in

Threads No. per Inch

N/A 6

Shaft

Relief Diameter A

N/A 233.71 mm9.201 in

Diameter S-3

N/A 233.36 mm9 3/16 in
L1 N/A 37.29 mm1.468 in
H2 N/A 11.13 mm0.438 in
S3 N/A 28.6 mm1.125 in

Locknut/Lockplate

C1

N/A 290.65 mm11.443 in

D

N/A 34.39 mm1.354 in

G

N/A 21.84 mm0.86 in
H14 N/A 9.78 mm0.385 in

R

N/A 203.2 mm8 in

F

N/A 43.26 mm1.703 in
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 3 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 4 Tolerance ±0.25 mm (±0.010 in)