• The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
Unit of Measure

Specifications

Bearing Bore

N/A 320 mm

Locknut

N/A N 064

Lockplate

N/A P 64

Threads

Major Diameter

N/A 319.07 mm12.562 in

Threads No. per Inch

N/A 6

Shaft

Relief Diameter A

N/A 312.95 mm12.321 in

Diameter S-3

N/A 312.74 mm12 5/16 in
L1 N/A 45.24 mm1.781 in
H2 N/A 11.13 mm0.438 in
S3 N/A 36.5 mm1 7/16 in

Locknut/Lockplate

C1

N/A 381.13 mm15.005 in

D

N/A 42.32 mm1.666 in

G

N/A 24.89 mm0.98 in
H14 N/A 12.95 mm0.51 in

R

N/A 254 mm10 in

F

N/A 52.39 mm2.063 in
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 3 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 4 Tolerance ±0.25 mm (±0.010 in)