• The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
Unit of Measure

Specifications

Bearing Bore

N/A 360 mm

Locknut

N/A N 072

Lockplate

N/A P 72

Threads

Major Diameter

N/A 359.92 mm14.17 in

Threads No. per Inch

N/A 5

Shaft

Relief Diameter A

N/A 352.48 mm13.877 in

Diameter S-3

N/A 350.84 mm13 13/16 in
L1 N/A 48.41 mm1.906 in
H2 N/A 12.7 mm0.5 in
S3 N/A 38.1 mm1 1/2 in

Locknut/Lockplate

C1

N/A 419.23 mm16.505 in

D

N/A 45.49 mm1.791 in

G

N/A 31.24 mm1.23 in
H14 N/A 12.95 mm0.51 in

R

N/A 279.4 mm11 in

F

N/A 55.56 mm2.188 in
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 3 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 4 Tolerance ±0.25 mm (±0.010 in)