• The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
Unit of Measure

Specifications

Bearing Bore

N/A 400 mm

Locknut

N/A N 080

Lockplate

N/A P 80

Threads

Major Diameter

N/A 399.92 mm15.745 in

Threads No. per Inch

N/A 5

Shaft

Relief Diameter A

N/A 392.48 mm15.452 in

Diameter S-3

N/A 390.53 mm15 3/8 in
L1 N/A 55.55 mm2.187 in
H2 N/A 12.7 mm0.5 in
S3 N/A 41.3 mm1 5/8 in

Locknut/Lockplate

C1

N/A 470.03 mm18.505 in

D

N/A 52.65 mm2.073 in

G

N/A 31.24 mm1.23 in
H14 N/A 15.34 mm0.604 in

R

N/A 330.2 mm13 in

F

N/A 65.09 mm2.563 in
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 3 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 4 Tolerance ±0.25 mm (±0.010 in)