• The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
Unit of Measure

Specifications

Bearing Bore

N/A 500 mm

Locknut

N/A N 500

Lockplate

N/A P 500

Threads

Major Diameter

N/A 499.92 mm19.682 in

Threads No. per Inch

N/A 5

Shaft

Relief Diameter A

N/A 492.48 mm19.389 in

Diameter S-3

N/A 489 mm19 1/4 in
L1 N/A 73.03 mm2.875 in
H2 N/A 12.7 mm0.5 in
S3 N/A 46.0 mm1 13/16 in

Locknut/Lockplate

C1

N/A 579.58 mm22.818 in

D

N/A 68.66 mm2.703 in

G

N/A 37.59 mm1.48 in
H14 N/A 15.34 mm0.604 in

R

N/A 406.4 mm16 in

F

N/A 83.30 mm3.281 in
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 3 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 4 Tolerance ±0.25 mm (±0.010 in)