• The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
Unit of Measure

Specifications

Bearing Bore

N/A 750 mm

Locknut

N/A N 750

Lockplate

N/A P 750

Threads

Major Diameter

N/A 750.21 mm29.536 in

Threads No. per Inch

N/A 3

Shaft

Relief Diameter A

N/A 738.68 mm29.082 in

Diameter S-3

N/A 736.6 mm29 in
L1 N/A 95.25 mm3.750 in
H2 N/A 15.88 mm0.625 in
S3 N/A 50.8 mm2 in

Locknut/Lockplate

C1

N/A 870.08 mm34.255 in

D

N/A 90.88 mm3.578 in

G

N/A 56.64 mm2.23 in
H14 N/A 25.65 mm1.01 in

R

N/A 584.2 mm23 in

F

N/A 108.00 mm4.250 in
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 3 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 4 Tolerance ±0.25 mm (±0.010 in)